See All Accessories

Metal Polarimeter Tube, XPC Funnel flow, Metal end caps | Bellingham + Stanley

Material: 35-92
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Polarimeter sample tubes for semi-automated analysis of sugar.

Polarimeter sample tubes for semi-automated analysis of sugar.These XPC Funnel flow-through sample tubes have been specifically designed for use within the sugar industry, where many samples are required to be taken repeatedly and at speed. Manufactured using 316L stainless steel, this tube is designed for use with instruments featuring Peltier temperature control or with those adopting automatic temperature compensation \\(ATC\\).Our polarimeter tubes are manufactured to high quality standards conforming to ICUMSA recommendations and are compatible with most makes of polarimeter. Tube ends are precision ground with windows made from specially selected low strain glass in order to achieve highest accuracy optical rotation measurement.Bellingham + Stanley engineered standard polarimeter tubes are suitable for most digital polarimeters no matter the manufacturer.- Funnel tubes for rapid sample throughput- For sugar analysis using ATC or XPC technology- Optional XPC adaptor or ATC temperature sensor clip- Available as 100 mm and 200 mm lengths

Specifications