Junction boxes to connect analog pH, ORP or conductivity sensors to the IQ SENSOR NET
Junction boxes to connect analog pH, ORP or conductivity sensors to the IQ SENSOR NETJunction box for pH or ORP sensors Kl/pH-MIQ/S: Connection box as wallmounting device, for high impedance plug head electrode use on IQ SENSOR NET Systems. K 5 S and TFK 150/325 temperaturesensor separately necessary. Dimensions, W x H x D: 240 x 165 x 95 mm. Protection: IP 65Junction box for conductivity sensors KI/LF-0,4/MIQ: Connection box for 2- and 4-electrode conductivity cells with NTC for use with IQ SENSOR NET systems with a cell constant of 0.475 cm-1. For connection to laboratory- cells an adapter is required (303212 ADA AMPH LAB LF). Dimensions, W x H x D: 240 x 165 x 95 mm. Protection IP 65.Connection cable for consuctivity junction boxes ADA/AMPH-LAB-LF: Adapter for mounting of laboratory conductivity cells to conductivity junction boxes