See All Accessories

Glass Polarimeter Tube, Centre fill, Plastic end caps | Bellingham + Stanley

Material: 35-46
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

These polarimeter tubes have nylon plastic end caps and a centre fill opening for easy sample application and to allow for a temperature probe.

These polarimeter tubes have nylon plastic end caps and a centre fill opening for easy sample application and to allow for a temperature probe. These tubes are the most popular in our range as they offer affordability and simplicity of use in regard to sample handling. Importantly, these tubes are able to accept the addition of a sample temperature probe without causing interference with the measurement light beam and so are recommended for use with ADP400 and ADP600 Series polarimeters.Our polarimeter tubes are manufactured to high quality standards conforming to ICUMSA recommendations and are compatible with most makes of polarimeter. Tube ends are precision ground with windows made from specially selected low strain glass in order to achieve highest accuracy optical rotation measurement.Bellingham + Stanley engineered standard polarimeter tubes are suitable for most digital polarimeters no matter the manufacturer.- Available as 100 mm and 200 mm lengths- Precision engineered- Standard tubes- Suitable for ADP430 and polarimeters not requiring temperature control

Specifications