This particular polarimeter tube has a centre fill opening for easy sample application and has stainless steel end caps that are resistant to most chemicals.
This particular polarimeter tube has a centre fill opening for easy sample application and has stainless steel end caps that are resistant to most chemicals. It is also possible to replace the seal between the glass tube and end cap using a special tool. Importantly, these tubes are able to accept the addition of a sample temperature probe without causing interference with the measurement light beam and so are recommended for use with ADP400 and ADP600 Series polarimeters.Our polarimeter tubes are manufactured to the highest quality standards conforming to ICUMSA recommendations and are compatible with most makes of polarimeter. Tube ends are precision ground with windows made from specially selected low strain glass in order to achieve the highest accuracy optical rotation measurement.- Available as 100 mm and 200 mm lengths- Precision engineered- Standard tubes- Suitable for harsh samples- Suitable for ADP400 Series and ADP600 Series polarimeters