See All Accessories

Glass Polarimeter tube, Centre cup, Plastic end caps | Bellingham + Stanley

Material: 35-57
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

This polarimeter tube has nylon plastic end caps and a centre fill opening with a wide, cup shaped filler; making it easy to fill, especially from a beaker. It is also ideal for more viscous samples.

This polarimeter tube has nylon plastic end caps and a centre fill opening with a wide, cup shaped filler; making it easy to fill, especially from a beaker. It is also ideal for more viscous samples.Our polarimeter tubes are manufactured to high quality standards conforming to ICUMSA recommendations and are compatible with most makes of polarimeter. Tube ends are precision ground with windows made from specially selected low strain glass in order to achieve the highest accuracy optical rotation measurement.- Available as 100 mm and 200 mm lengths- Precision engineered- Standard tubes- Suitable for ADP430 and polarimeters not requiring temperature control

Specifications