See All Accessories

Exchangeable heads for titrators and piston burettes - SI Analytics

Material: 285220300
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Intelligent exchangeable heads for TITRONIC® 500, TitroLine® 7000 - 7800

Intelligent exchangeable heads for the piston burette TITRONIC® 500 and the titrators TitroLine® 7000, 7500, 7750 und 7800.

  • Size options of 5, 10, 20 und 50 ml
  • Compact, space saving footprint
  • Easy to exchange
  • All relevant reagent and unit data are stored in the integrated RFID-chip including
    • Burette size (ml)
    • Reagent/titrant name
    • Titrant concentration or titer value of solution
    • Date of manufacture or expiration date of the reagent.

Scope of delivery: 
5, 10 , 20 or 50 ml burette, with integrated chip for reagent data, with 1 L brown glass bottle for titrant, GL 45 and S 40-bottle adapter, tubes, drip tube and titration tip