Adapters to install 40 mm sensors in flow-through aramutres and vessels
Sensor specific adapters for 40 mm sensors to be installed in flow-through aramtures and vessels.### Models:ADA-DF 4: Adapter for mounting D.O. sensors TriOxmatic® 702 and TriOxmatic® 702 IQ in D 702/N flow-thru vessel ADA-DF 6: Adapter for mounting D.O. sensor TriOxmatic® 702 IQ in flow-thru vessel D 702/N ADA-DF 7: Adapter for mounting turbidity sensor VisoTurb® 700 IQ in DMS/N flow-through vessel ADA-DF 9: Adapter for mounting IQ sensors for pH/ORP, D.O., conductivity, turbidity and suspended solids in flow-through vessels EBS(T)700-DU/N or ESS 700-VA/N ADA-DF 10: Adapter for mounting of pH/ORP armature SensoLyt® 690/700 in flow-thru vessels EBS(T)700-DU/N or ESS 700-VA/N ADA-DF 11: Adapter for mounting IQ sensors for pH/ORP, D.O., conductivity, turbidity and suspended solids in ESS 700 VA/10 weld-in socket ADA-DF 14: Adapter for mounting IQ sensor FDO® 700 IQ in flow-thru vessel D 700/N ADA-DF 15: Adapter for mounting IQ sensor FDO® 700 IQ in flow-thru vessels EBS 700-DU/N, EBST 700-DU/N and ESS 700 VA/N ADA-DF9/SW: Adapter for mounting SW sensors in flow-thru vessel EBST/SWNOTE: Configuration table for ADA-XX and flow-through armatures and vessels****Find the right combination using our selection tables:- Configuration table for digital IQ sensors (IQ Sensor Net)- Configuration table for corrosion-resistant IQ sensors (SW versions)- Configuration table for analog sensors