Accurate meter readings, outage restoration, distribution automation, demand response, voltage management—all data-driven capabilities that are the lifeblood of your smart grid communication network. So why would you trust them to anything less than a secure, dedicated network?
The Sensus FlexNet® smart grid communication network is the only private, two-way network available. You’ll never share radio frequencies, so data from your smart meters and sensors is transmitted quickly and securely. You can rely on the delivery of accurate information to help you respond faster, reduce system demand, and control your grid.
Applications at scale
Whether you’re seeking insights from customer data or require real-time updates on the health of your distribution system, the options are boundless when powered by FlexNet. For example:
Remote Management – Stay in control with an AMI solution that adapts to your needs. Retrieve data continuously or on-demand, and still adapt to give your customers what they want through opt-in/opt-out capabilities.
Outage Management – Zero in on where and why your outage occurred, and restore power quickly. After the storm, use Sensus phase detection to identify overloaded phases and rebalance your system.
FlexNet is built for long range—no matter the number of end points or service territory size, you’re fully covered. Utilities of all sizes benefit from the highest signal power and range in the industry. And best of all, the power and design of the FlexNet smart grid communication network means less required infrastructure—and costs.
FlexNet communication network
Reliability
No frequency sharing—and no interference
Long-range radio communication network
Fast outage restoration
20M end points deployed
Reach
Transmits up to two watts
More data, more often
500+ AMI customers supported
Control
Private, licensed spectrum
Direct connection—no hops
Easily add new applications
FlexNet Resource Center
Browse these resources to learn more about the FlexNet difference