Flygt 2700 Series Flygt BS 2720

Overview Performance Curves Accessories Solutions Documentation & Tools
Overview

Overview

Product Features
  • All parts in 316 stainless steel 
  • Nitrile rubber on wear parts
  • Can handle pH variations between 2-10
  • Modular design

Optimized for extreme environments and unpredictable pH variance

Flygt BS 2720 is an electric submersible, corrosion-resistant dewatering pump, built to withstand the toughest job sites with corrosive and/or abrasive pump liquid, including mines, industries and public utilities. 

The Flygt 2700 series of pumps handle flows over 1,800 USGPM (50 l/s) and heads to 200 ft (65 m). Available with power ratings from 3 to 13 HP (2 to 8 kW), these portable drainage pumps are made of 316 stainless steel and will handle extreme environments and unpredictable pH variance.

Performance Curves

Performance Curves

50 hz
60 hz
BS 2720
BS 2720
Accessories

Accessories

Accessories

QD Pipe & Fittings

  • High tensile strength hot-dipped galvanized steel
  • Quick disconnect (QD) coupling system​
  • 2" to 12" pipe, fittings, and adapters available

Rafts & Stands

  • Light-weight, cost-effective alternative to traditional steel pontoons
  • Used for a wide range of applications in mines, quarries, construction sites, sewage and industrial plants
  • Available for almost all Flygt pump models

HDPE Piping

  • Strong, durable, flexible and lightweight
  • High performance and long life expectancy
  • Weather resistant​

Genuine Parts

Flygt Basic Repair Kits

  • All parts needed to overhaul a Flygt pump drive unit
  • Minimize delays due to missing parts
  • Lower price compared to purchasing parts separately
  • Stocked at Xylem Distribution Centers for direct and fast delivery
  • Simpler handling and administration

Flygt Wear Kits

  • Minimize downtime
  • Easy access to all critical parts for the most common Flygt dewatering pump repairs 
  • Lower cost than buying individual replacement parts 
  • Simplify spare parts management 
  • Facilitate combination of kits for extensive repairs
  • Only include wear-resistant genuine Flygt Parts for long-lasting performance
Documentation & Tools

Documentation & Tools

Documents