The Flygt Sludge 2630 pump is designed for reliability with innovations that reduce wear on the impeller and seal. With Flygt, you’ve got a pump that just keeps pumping, no matter what and in even the harshest conditions.
Built on the Flygt 2600 series platform, these portable pumps tackle the tough challenge of moving sludge and other heavy liquids with ease... without clogging. These compact solids-handling pumps feature a high-chrome vortex impeller that enables large solids and solids concentrations of approximately 20% by weight to pass easily through the system.
You expect a lot from your sludge pumps and dewatering systems. You want to spend as little time as possible servicing your pumps.
But when service is needed, we've simplified the process so you can get back on line as fast as possible. The Flygt Sludge 2630 pump includes a plug-in seal to make service easy. The Flygt 2600 series pumps were designed for simplicity and durability.
The 2600 sludge pumps are built on the same 2600 series drainage pump platform so they share many components, which means less parts in your inventory. Once you learn to service one pump in the series, you’ll know them all.