HL Series Godwin HL130M

Overview Solutions Documentation & Tools
Overview

Available for Rent

Overview

Product Features
  • Dri-Prime® automatic self-priming system​​
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance
  • Balanced lifting for easy onsite installation
  • Close-coupled design for easy to service pump-end​

Extreme High-Head and Jetting Pump with Solids-Handling Capabilities

The Godwin Dri-Prime® HL130M pump offers flow rates to 1,500 US GPM (340 m³/hr) and has the capability of discharge pressures to 273 psi (191 m). 

The HL130M is able to automatically prime to 28 ft (8.5 m) of suction lift. Automatic or manual starting/stopping available with mounted control panel or optional wireless remote access.

High discharge pressure, dry running and portability make the HL130M ideal for handling sewage, slurries and liquids with solids found in tough mining and industrial pumping applications. 

Available Options

  • Diesel engine and electric motor driven
  • 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
  • Highway trailer or skid mount, both incorporating integral overnight running fuel tanks
  • Sound attenuated enclosure
  • PrimeGuard controller with Field Smart Technology (FST)

Solutions

Solutions

Recommended Solutions

Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Jetting
Marine Construction Jetting
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Fire Suppression
Ports, Harbors & Shipping Fire Suppression
Marine Construction
Construction Marine Construction
Ports, Harbors & Shipping
Commercial Shipping & Ship Building Ports, Harbors & Shipping
Stormwater Pump Stations & Flooding Relief
Municipal Water & Wastewater Stormwater Pump Stations & Flooding Relief
Documentation & Tools

Documents

Godwin HL130M Datasheet
Godwin DBS
Godwin HL130M Datasheet
Godwin Product Catalog US
95-0056-3000_1.0_en-US_2013-06_IOM.HLRangeAmericas.pdf
Godwin PrimeGuard2 Controller FST 0915