Vertical Pumps

Showing 1 – 8 of 8

Flygt

Baureihe WC, YDD

Betriebsdaten:
- Baugröße DN [mm] 900-3900
- Gehäusedruck p[bar] bis 10
- Volumenstrom Q [m3/h] 90.000
- Förderhöhe H [m] bis 45
- Medientemperatur t [°C]...

Flygt | Vertikale, mehrstufige Rohrgehäusepumpe

Baureihe WM

Betriebsdaten:
- Baugröße DN [mm] 600-2850
- Gehäusedruck p[bar] bis 20
- Volumenstrom Q [m3/h] 60.000
- Förderhöhe H [m] bis 60 (pro Stufe)
-...

Flygt | Flygt A-C Series

Column Pumps

  • Flows to 400,000 gpm (91,000 m3/h)
  • Heads to 600 ft TDH (180 m)
  • 32" to 156" Discharge (813 to 3962 mm)
  • Semi-Enclosed Impeller Models WCAX, YDD,...

Bell & Gossett | Vertical Turbine Pumps

Lineshaft Turbine Pumps

Not Available 

Bell & Gossett | Vertical Turbine Pumps

Submersible Vertical Turbine Pumps

  • Discharge Pipe – Properly sized for optimum water velocities to insure peak hydraulic performance.
  • Discharge Bowl – Several discharge sizes available...

Xylem

VIC Canned Vertical Turbine Pumps

  • Hydraulic coverage from 15K-50K GPM
  • High pressure solutions
  • Industry-leading efficiencies across coverage range
  • Options for low-NPSHa conditions and...

Goulds Water Technology

VIS – Submersible Vertical Turbine (Borehole) Pumps

Features and Benefits

  • Flexibility of Design
  • Pump Bowl Assembly
  • Pump Bowl Assembly Options
  • Column Assembly
  • Discharge Heads
  • Coupling Arrangements
  • Seal...

Xylem

VIT Lineshaft Turbine Pumps

  • Hydraulic coverage from 15K-50K GPM
  • High pressure solutions
  • Industry-leading efficiencies across coverage range
  • Options for low-NPSHa conditions and...