Hydrostatic and Ultrasonic Level Transmitters LTU801

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Ceramic diaphragm for high accuracy and durability
  • High accuracy ensures reliable level input for pump control
  • Measurement range adjustability makes the LTU 801 custom fit any installation, resulting in increased accuracy
  • Heavy weight makes installations simpler and safer and makes the level transmitter less prone to turbulence
  • Designed to minimize clogging and reduce the number of service visits required
  • Built-in lightning protection for thunder-prone installations
  • ATEX/IECex and cUL approvals as standard
  • High temperature range expands the number of possible installations

THE MEANING OF ALL-IN

The Flygt LTU 801 is a modern and technically advanced Level Transmitting Unit going all-in on every part. Designed not only to handle pre-configured high-performance level measurement, it breaks new ground offering configurability, scalability and maintenance possibilities. Being extremely robust and available in many versions including ones having built-in lightning protection, the LTU 801 is the flagship in the Flygt level sensor fleet, going hand in hand design wise with the LTU 601.

Specifications

Specifications

General
LTU801
Power Supply/Supply
10-30VDC
Output Signal
4-20mA
Operating Temperature
-10° to 70° C/ 14 to 158° F
Standard Measurement Ranges
0-2m/0-6ft 0-5m/0-16ft 0-10m/0-33ft
Max Measurement Range
300m/984ft
Standard Cable Lengths
12, 25, 30, 50m/ 39, 82, 98, 164ft
Diaphragm/Technology
Ceramics
Accuracy
0,1%
Specific Approvals (except CE)
cUL, ATEX
Other
LTU801
Weight
High
Scaleable/Possible to change the measurement range
Yes. Free scalable within 0-300m (Span min-max: 0,3-300m, meaning measurement ranges: min 0-0,3m to max 0-300m
Diaphragm Protection
Large through holes
VFD Suitable
Yes
Lightning Protection
Built in lightning protection
Degree of customization possibilities (range, cable etc.)
High
Sea Water Ready
Yes
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.