Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Duplex stainless steel propeller for effective and efficient mixing of challenging digester content
  • Rated motor power range of 7.5 and 12.5 kW (50Hz) / 11hp and 16.1hp (60Hz
  • Maximum Thrust 3560N (50Hz) / 3650N (60Hz)
  • Propeller diameter of 1.25 m (49 in) and 1.0 m (39 in)
  • Flygt motor and heavy duty gearboxes
  • Spherical-hub shaped propellers for non-clogging, fiber-handling hydraulics
  • Performs in high yield stress and high viscosity liquids at low energy cost

STURDY ENERGY EFFICIENT MIXERS FOR OPTIMUM BIOGAS OUTPUT

Converting waste streams from agricultural and food production, as well as effluents from industrial and municipal wastewater treatment plants, into biogas is good for the environment, and when done efficiently, enhances bottom line.

Anaerobic digestion is a natural process, and relatively simple in concept. However, producing biogas efficiently requires effective pumping and mixing of often difficult substrates.

Xylem’s Flygt 4460 delivers this optimum biogas production in the most cost-effective manner through its large diameter duplex steel propellers and super hydraulic design.

Rugged Non-stop Performance

These duplex steel propellers operate effectively on the most challenging digester contents. Its spherical hub structure ensures a clog-free operation even with fibrous substrates. Moreover, its motors and heavy-duty gearboxes guarantee reliability and non-stop performance. 

High Efficiency in Biogas Media

Flygt 4460 run at low speeds for maximum thrust at minimum power consumption. It is especially made to perform in high yield stress and high viscosity liquids, providing effective mixing and low energy cost. 

Adjustable Positioning

Installed on the dedicated biogas installation equipment, with depth and angle adjustment, Flygt 4460 offers the most flexible configuration for the proper digester operation, to optimize biogas production and avoid process disturbances.

Service Satisfaction Guaranteed

With Xylem’s worldwide presence and its vast experience in biogas mixer installations all over the world, you can be assured of quick service turn-around times and spare part deliveries.

We can provide our know-how on application and process support from designing to project execution to post-installation support. Thus, assuring you of Xylem’s unparalleled service.

Specifications

Specifications

Specifications
Flygt 4460.010/090 (midsize)
Flygt 4460.020 (midsize)
Rated output power 50Hz/60Hz
7.5kW/11hp
12kW /16.1hp
Propeller diameter
1.25m /49’’
1.25m/49’’ -- 1.0m/39’’
Thrust 50Hz/60Hz
2860N/2940N
3650N/3550N -- 2800N/ -
Solutions

Solutions

Recommended Solutions

Small Farm Water Solutions & Pumps
Agriculture & Irrigation Small Farm Water Solutions & Pumps
Agricultural Waste Management
Livestock & Poultry Agricultural Waste Management
Tunneling
Construction Tunneling
Wastewater Treatment
Pharmaceutical / Biopharmaceutical Wastewater Treatment
Pharmaceutical / Biopharmaceutical
Life Sciences, Pharma & Biopharma Pharmaceutical / Biopharmaceutical
Ports, Harbors & Shipping
Commercial Shipping & Ship Building Ports, Harbors & Shipping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Stormwater Pump Stations & Flooding Relief
Municipal Water & Wastewater Stormwater Pump Stations & Flooding Relief
Disinfection
Stormwater & Flooding Disinfection
Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Water Rides & Attractions
Commercial Pools & Water Parks Water Rides & Attractions
Pulp & Paper Bleaching
General Industry Pulp & Paper Bleaching
Documentation & Tools

Brochures

Flygt Biogas Production Brochure

Technical Brochure

Flygt 4460 Data Sheet