It looks like you are coming from Portugal, but the current site you have selected to visit is United States. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Single Speed Mixers

Reliable efficient mixers for any tank shape and size

Showing 1 – 13 of 13

Flygt

Flygt 4410

  • Shaft power range of 0.9 – 2.6 kW and thrust range of 200 – 2300 N
  • Energy-saving propeller diameter of 1.4 - 2.5 m (55 - 98 in)
  • Dependable Class H...

Flygt

Flygt 4430

  • Shaft power range of 4.3 – 4.6 kW and thrust range of 500 – 3800 N
  • Energy-saving propeller diameter of 1.4 - 2.5 m (55 - 98 in)
  • Dependable Class H...

Flygt

Flygt 4460

  • Shaft power range of 5.7 – 6.3 kW and thrust range of 1400 – 4500 N
  • Energy-saving propeller diameter of 1.4 - 2.5 m (55 - 98 in)
  • Dependable Class H...

Flygt

Flygt 4460 Biogas

  • Duplex stainless steel propeller for effective and efficient mixing of challenging digester content
  • Rated motor power range of 7.5 and 12.5 kW (50Hz)...

Flygt

Flygt 4610

  • Rated motor power of 0.9 kW and thrust range of 100 - 200 N
  • Propeller diameter of 0.210 m (8.3 in)
  • Compact, robust direct-drive motor
  • Active Seal™ for...

Flygt

Flygt 4620

  • Rated motor power range of 1.5 – 1.7  kW and thrust range of 100 - 300 N
  • Propeller diameter of 0.210 m (8.3 in)
  • Compact, robust direct-drive...

Flygt

Flygt 4630

  • Rated motor power range of 1.5 – 1.9  kW and thrust range of 200 - 500 N
  • Propeller diameter of 0.368 m (14.5 in)
  • Compact, robust direct-drive...

Flygt

Flygt 4640

  • Rated motor power range of 2.5 – 3.0 kW and thrust range of 200 - 800 N
  • Propeller diameter of 0.368 m (14.5 in)
  • Compact, robust direct-drive...

Flygt

Flygt 4650

  • Rated motor power range of 3.7 – 6.2 kW and thrust range of 800 – 1500 N
  • Propeller diameter of 0.580 m (22.8 in)
  • Compact, robust direct-drive...

Flygt

Flygt 4650 LSPM

  • Rated motor power range of 5 – 8.2  kW and thrust range of 900 – 2400 N
  • Propeller diameter of 0.580 m (22.8 in)
  • Compact, robust direct-drive...

Flygt

Flygt 4660

  • Rated motor power range of 7.5 – 11.2 kW and thrust range of 800 – 3100 N
  • Propeller diameter of 0.580 m (22.8 in)
  • Compact, robust direct-drive...

Flygt

Flygt 4670

  • Rated motor power range of 13 – 14.9  kW and thrust range of 1400 – 3800 N
  • Propeller diameter of 0.766 m (31.6 in)
  • Compact, robust direct-drive...

Flygt

Flygt 4680

  • Rated motor power range of 18.5 – 30 kW and thrust range of 1400 – 7000 N
  • Propeller diameter of 0.766 m (31.6 in)
  • Compact, robust direct-drive...