4715 hydro ejector

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Rated motor power range of 4.7 – 5.5 kW
  • Thrust range of 580 - 690 N
  • Solids removal
  • Mixing and flushing
  • Non-clogging

Dual, superior performance

Flygt hydro ejectors perform two different operations depending on the level of the water. First, when submerged the hydro ejector acts as a mixer by utilizing primary and secondary water flow.

Secondly, when the water level is low and the nozzle is no longer submerged, the hydro ejector automatically turns into a flushing device.

Water entering retention basins often contain settling solids, resulting in unpleasant odors and toxic gases. At the same time, the build-up of organic matter often necessitates manual cleaning. By installing a Flygt hydro ejector the solids can be easily removed while the retention basin is being emptied, and the need for manual cleaning is eradicated.

Flygt high-thrust hydro ejectors are designed to be used in almost any size or shape retention basin, lagoon, or low-liquid-level system.

Eliminate clogging

Clogging is always a potential problem with the presence of solids in stored water. Flygt hydro ejectors are therefore equipped with self-cleaning, sustained-efficiency N-hydraulics, and have a large nozzle diameter to eliminate any clogging.

Specifications

Specifications

50 hz
60 hz
General Information
50 Hz kW
60 Hz kW
Rated power (Hz, kW)
5.9
7.5
Flygt pump
N3127
N3127
Thrust, max Hz,N
760
820
Nozzle diameter (mm)
102
102
Nozzle diameter (inches)
4
4
Rated power (hp)
-
10
Ejector System
50 Hz kW
60 Hz kW
Ejector system
726 83 00
726 83 00
Ejector system pump
NP 3127 LT
NP 3127 LT
Pump Data
50 Hz kW
60 Hz kW
Rated motor power (kW)
5.9
7.5
Impeller
420
421
Pump housing DN
150
150
Pump type
NP3127. 181 LT
NP3127.181 LT
Rated motor power (hp)
-
10
Product Data
50 Hz kW
60 Hz kW
Thrust (N)
760
820
Ejector pipe outlet diameter (mm)
200
200
Nozzle outlet diameter (mm)
102
102
Flange DN
50 Hz kW
60 Hz kW
Pump inlet DN
150
150
Pump outlet DN
150
150
Nozzle inlet DN
150
150
Options
50 Hz kW
60 Hz kW
Explosion-proof EN/FM approved Flygt N-Pump version
NP 3127.090
NP 3127.090
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documents

Flygt Hydro Ejectors brochure
Flygt Hydro Ejectors brochure