Industrial Mixers & More Industrial Water & Wastewater Equipment Rentals by Xylem

Need an industrial mixer for wastewater treatment? Select from Xylem's premier industrial mixers, and more industrial mixing equipment rentals.

Showing 1 – 24 of 115

4320 Geared Adaptive Mixers

With its ability to continuously adjust the output to the real and actual demand, Xylem's Flygt 4320 submersible geared adaptive mixers revolutionizes the...
Features:
  • High-efficiency permanent magnet IE4 equivalent motor
  • Integrated power electronics based on the Flygt Dirigo technology...

Flygt Channel Impeller Pumps

C 3085

WASTEWATER CHANNEL IMPELLER PUMP Over the years, the classic C-pumps with shrouded impellers have proven to be both reliable and robust. They cover a wide...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and...

Flygt Channel Impeller Pumps

C 3102

WASTEWATER CHANNEL IMPELLER PUMP Over the years, the classic C-pumps with shrouded impellers have proven to be both reliable and robust. They cover a wide...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and...

Flygt Channel Impeller Pumps

C 3127

WASTEWATER CHANNEL IMPELLER PUMP Over the years, the classic C-pumps with shrouded impellers have proven to be both reliable and robust. They cover a wide...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt Channel Impeller Pumps

C 3300

STAINLESS STEEL CHANNEL IMPELLER PUMP FOR CORROSIVE MEDIA Flygt C 3300 easily transports corrosive media for municipal sewage and industrial wastewater...
Features:
  • High efficiency
  • Excellent corrosion resistance
  • Excellent flow passing properties
  • Motors with high power...

Flygt Channel Impeller Pumps

C 3400

WASTEWATER CHANNEL IMPELLER PUMP The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

CD Series

CD75M

The smallest Dri-Prime in the range The Godwin Dri-Prime®​ CD75M pump offers flow rates to ​84 m³/hr and has the capability of handling solids up to 1.6 40 mm...
Features:
  • Dri-Prime® automatic self-priming system
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath...

CD Series

CD75MA5

The smallest Dri-Prime in the range The Godwin Dri-Prime ® ​ CD75MA5 pump offers flow rates to 370 US GPM ( ​84 m³/hr) and has the capability of handling...
Features:
  • Dri-Prime® automatic self-priming system
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath...

Flygt Vortex Pumps

D 3045

COMPACT WASTEWATER VORTEX PUMP The Flygt D 3045 vortex pump is designed for high reliability. The impeller does not require adjustment and runs freely in the...
Features:
  • Robust and reliable
  • Free flow-through passage
  • Reduced wear
  • Low maintenance requirements
  • Handles sludge concentration...

Flygt 2000 Series

Flygt 2071

Tough dewatering pump  The Flygt 2071 is designed for tough operating conditions where the water or liquid contains stone chips, drilling fines, or tailings....
Features:
  • Poly-Life® polyurethane wear parts for additional wear resistance
  • Fits into tight spaces, 7.2 in (185 mm)...

Flygt 2000 Series

Flygt 2125

Proven workhorse for the mining and construction industry The Flygt 2125 pump leverages the world-famous BIBO pump and has been serving the mining industry for...
Features:
  • Hard-Iron impeller (60 HRC)
  • Flygt Spin-Out outer seal protection
  • Aluminum construction 
  • Poly-Life® polyurethane...

Flygt 2000 Series

Flygt 2201

Proven drainage pump for the mining industry The Flygt 2201 pump leverages the world-famous BIBO pump design and has been serving the mining industry for...
Features:
  • Hard-Iron™ impeller (60 HRC)
  • Flygt Spin-Out™ outer seal protection
  • Aluminum construction
  • Poly-Life® polyurethane wear...

Flygt 2000 Series

Flygt 2250

Proven drainage pump for the mining industry The Flygt 2250 drainage pump is based on the world famous BIBO pump that has been serving the mining industry for...
Features:
  • Hard-Iron™ impeller (60 HRC)
  • Flygt Spin-Out™ outer seal protection
  • Aluminum construction
  • High Volume

Flygt 2000 Series

Flygt 2400

Decades of proven reliability The Flygt 2400 pump has been around for decades, and it continues the tradition of the 2201 pumps for reliability and...
Features:
  • Explosion-proof versions available
  • 2-stage, high-head option
  • Submerge up to 150 ft (50 m)
  • Cast Iron

Flygt 2600 Series

Flygt 2610

Minimize your downtime with superior wear resistance The Flygt 2610 pump is designed for reliability with innovations that reduce wear on the impeller and...
Features:
  • FlygtSpin-Out™ outer seal protection
  • Low-service cost
  • Plug-in seal that is easy to fit and service
  • Water tight...

Flygt 2600 Series

Flygt 2620

Minimize downtime with superior wear resistance The Flygt 2620 pump is designed for reliability with innovations that reduce wear on the impeller and seal....
Features:
  • Superior wear resistant hydraulics with the Dura-Spin™ system
  • Plug-in seal that is easy to fit and service
  • Water tight...

Flygt 2600 Series

Flygt 2630

Minimize your downtime with superior wear resistance  The Flygt 2630 pump is designed for reliability with innovations that reduce wear on the impeller and...
Features:
  • Superior wear resistant hydraulics with the Dura-Spin system
  • Plug-in seal that is easy to fit and service
  • Water tight...

Flygt 2600 Series

Flygt 2640

Minimize your downtime with superior wear resistance The Flygt 2640 pump is designed for reliability with innovations that reduce wear on the impeller and...
Features:
  • Superior wear resistant hydraulics with the Dura-Spin system
  • Plug-in seal that is easy to fit and service
  • Water tight...

Flygt 2600 Series

Flygt 2660

Minimize your downtime with superior wear resistance The Flygt 2660 pump is designed for reliability with innovations that reduce wear on the impeller and...
Features:
  • Superior wear resistant hydraulics with the Dura-Spin system
  • Plug-in seal that is easy to fit and service
  • Water tight...

Flygt 2600 Series

Flygt 2660 SH

Minimize your downtime with superior wear resistance The Flygt 2660 SH pump is designed for reliability with innovations that reduce wear on the impeller and...
Features:
  • Superior wear resistant hydraulics with the Dura-Spin system
  • Plug-in seal that is easy to fit and service
  • Water tight...

Flygt 2600 Series

Flygt 2670

Minimize your downtime with superior wear resistance The Flygt 2670 pump is designed for reliability with innovations that reduce wear on the impeller and...
Features:
  • Superior wear resistant hydraulics with the Dura-Spin system
  • Plug-in seal that is easy to fit and service
  • Water tight...

Flygt 4630

Designed for high reliability and low energy costs Flygt compact mixer components have not only been engineered for reliable operation and efficient mixing,...
Features:
  • Rated motor power range of 1.5 – 1.9  kW and thrust range of 200 - 500 N
  • Propeller diameter of 0.368 m (14.5...

Flygt 4650

Designed for high reliability and low energy costs Flygt compact mixer components have not only been engineered for reliable operation and efficient mixing,...
Features:
  • Rated motor power range of 3.7 – 6.2 kW and thrust range of 800 – 1500 N
  • Propeller diameter of 0.580 m (22.8 in)
  • Compact,...

Flygt 4660

Designed for high reliability and low energy costs Flygt compact mixer components have not only been engineered for reliable operation and efficient mixing,...
Features:
  • Rated motor power range of 7.5 – 11.2 kW and thrust range of 800 – 3100 N
  • Propeller diameter of 0.580 m (22.8...