Flygt N-Technology Pumps Flygt N-Technology N 3301 Pump

Overview Specifications Performance Curves Accessories Solutions Documentation & Tools
Overview

Overview

Product Features
  • State-of-the-art wastewater pump with N-technology
  • Sustained high efficiency with energy savings up to 25%
  • Flexible and modular design
  • Robust and reliable

WASTEWATER N-TECHNOLOGY PUMP

Flygt N-pumps take on the toughest applications and get the job done. Every component is designed and manufactured to deliver sustained high efficiency. Thanks to patented N-technology with its innovative self-cleaning impeller, Flygt N-pumps deliver the highest total efficiency. They lower your energy bill and reduce unplanned maintenance costs. That adds up to total peace of mind – and big savings over the long term.

Most solid objects entering the pump will pass through the impeller between the impeller vanes. If an object gets caught on the leading edge of one of the vanes, it will slide along the backswept shape towards the perimeter of the inlet.

Due to the mechanical self-cleaning design, a sludge concentration up to 8% can easily be pumped.

FLEXIBLE AND MODULAR DESIGN

This self-cleaning pump features innovative functions that make it the best choice for a broad range of applications. The modular hydraulic design enables you to tailor the hydraulics to meet the requirements of virtually any application.

  • Replaceable wear ring in two materials, gray iron or Hard Iron™, for different operation conditions
  • Hardened gray iron impeller for typical wastewater applications
  • Hard Iron™ impeller for abrasive and corrosive applications
  • Chopper ring intended for tough wastewater applications where cutting is required due to long fibers and solids
  • Stainless steel impeller for special applications that require duplex stainless steel
  • Short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • The Plug-in™ seal with Active Seal™ system eliminates the risk associated with incorrect installation and careless handling. All in one unit. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC)      depending on pumped media.
  • Motor cable SUBCAB® specially developed for submersible use
  • Offers flexible cooling systems, e.g. closed loop cooling system, media cooled or external cooling.

Wet Pit (P)

 

Wet Pit (P)

​​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​​

Portable (S)

 

Portable (S)

​​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​​

Dry Installation vertical (T)

 

Dry Installation vertical (T)

​​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​​

Dry Installation (Z)

 

Dry Installation (Z)

​​​Horizontal, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping. ​​

Specifications

Specifications

50 hz
60 hz
Metric
US
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
N 3301 HT 3 phase 4 poles 50hz US
Flygt N-Technology N 3301 Pump
N 3301 HT 3 phase 4 poles SmartRun 50hz US
Flygt N-Technology N 3301 Pump
N 3301 LT 3 phase 6p 50hz US
Flygt N-Technology N 3301 Pump
N 3301 LT 3 phase 8p 50hz US
Flygt N-Technology N 3301 Pump
N 3301 LT 3 phase 6p SmartRun 50hz US
Flygt N-Technology N 3301 Pump
N 3301 LT 3 phase 8p SmartRun 50hz US
Flygt N-Technology N 3301 Pump
N 3301 MT 3 phase 6p 50hz US
Flygt N-Technology N 3301 Pump
N 3301 MT 3 phase 6p SmartRun 50hz US
Flygt N-Technology N 3301 Pump
N 3301 HT 3 phase 4 poles 50hz Metric
Flygt N-Technology N 3301 Pump
N 3301 HT 3 phase 4 poles SmartRun 50hz Metric
Flygt N-Technology N 3301 Pump
N 3301 LT 3 phase 6p 50hz Metric
Flygt N-Technology N 3301 Pump
N 3301 LT 3 phase 8p 50hz Metric
Flygt N-Technology N 3301 Pump
N 3301 LT 3 phase 6p SmartRun 50hz Metric
Flygt N-Technology N 3301 Pump
N 3301 LT 3 phase 8p SmartRun 50hz Metric
Flygt N-Technology N 3301 Pump
N 3301 MT 3 phase 6p 50hz Metric
Flygt N-Technology N 3301 Pump
N 3301 MT 3 phase 6p SmartRun 50hz Metric
Flygt N-Technology N 3301 Pump
N 3301 HT 3 phase 4 poles 60hz US
Flygt N-Technology N 3301 Pump
N 3301 HT 3 phase 4 poles SmartRun 60hz US
Flygt N-Technology N 3301 Pump
N 3301 LT 3 phase 6p 60hz US
Flygt N-Technology N 3301 Pump
N 3301 LT 3 phase 8p 60hz US
Flygt N-Technology N 3301 Pump
N 3301 LT 3 phase 6p SmartRun 60hz US
Flygt N-Technology N 3301 Pump
N 3301 LT 3 phase 8p SmartRun 60hz US
Flygt N-Technology N 3301 Pump
N 3301 MT 3 phase 6p 60hz US
Flygt N-Technology N 3301 Pump
N 3301 MT 3 phase 6p SmartRun 60hz US
Flygt N-Technology N 3301 Pump
N 3301 HT 3 phase 4 poles 60hz Metric
Flygt N-Technology N 3301 Pump
N 3301 HT 3 phase 4 poles SmartRun 60hz Metric
Flygt N-Technology N 3301 Pump
N 3301 LT 3 phase 6p 60hz Metric
Flygt N-Technology N 3301 Pump
N 3301 LT 3 phase 8p 60hz Metric
Flygt N-Technology N 3301 Pump
N 3301 LT 3 phase 6p SmartRun 60hz Metric
Flygt N-Technology N 3301 Pump
N 3301 LT 3 phase 8p SmartRun 60hz Metric
Flygt N-Technology N 3301 Pump
N 3301 MT 3 phase 6p 60hz Metric
Flygt N-Technology N 3301 Pump
N 3301 MT 3 phase 6p SmartRun 60hz Metric
Flygt N-Technology N 3301 Pump
Accessories

Accessories

Accessories

Dry pump installation, horizontal

• Maintenance access to pump suction side with patented service openings
• Flygt Z lifting equipment simplifies service 
• Service cart and rails for easy access to the drive unit and impellerr

Solutions

Solutions

Recommended Solutions

Coal
Energy & Power Coal
Nuclear
Energy & Power Nuclear
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Raw Water Intake
Potable / Drinking Water Raw Water Intake
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Livestock & Poultry
Agriculture & Irrigation Livestock & Poultry
Crop Irrigation & Watering Systems
Agriculture & Irrigation Crop Irrigation & Watering Systems
Commercial Ship Building
Commercial Shipping & Ship Building Commercial Ship Building
Ports, Harbors & Shipping
Commercial Shipping & Ship Building Ports, Harbors & Shipping
Desalination & Water Treatment
Municipal Water & Wastewater Desalination & Water Treatment
Stormwater Pump Stations & Flooding Relief
Municipal Water & Wastewater Stormwater Pump Stations & Flooding Relief
Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Wastewater Recycling & Reuse
Municipal Water & Wastewater Wastewater Recycling & Reuse
Wastewater Systems
Building Systems Wastewater Systems
Building Systems
Commercial Buildings Building Systems
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Water Rides & Attractions
Commercial Pools & Water Parks Water Rides & Attractions
Primary Treatment
Wastewater Primary Treatment
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information
Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Brochure