Flygt Chopper Pumps Flygt F 3153

Overview Specifications Performance Curves Solutions Documentation & Tools
Overview

Overview

Product Features
  • State-of-the-art N-technology with an innovative chopper insert ring
  • Cuts tough solids
  • Sustained high efficiency
  • Fewer unplanned service calls
  • Robust and reliable

WASTEWATER CHOPPER PUMP WITH N-TECHNOLOGY

The Flygt F 3153 pump features patented Flygt N-technology, which is renowned for its self-cleaning capabilities and sustained high efficiency. The chopper pump performs like no other, handling whatever goes down the drain — from plastic bottles and wood to clothing and other debris.

Flygt F pumps feature the patented Flygt N-impeller, which rotates inside a chopper insert ring. This rotation cuts all types of hard-to-pump solids, such as fibrous material, textiles and other debris, into small, easy-to-pump pieces. The well proven Flygt F-pump demonstrates unmatched reliability in installations worldwide.

Cost-effective operation 

The Flygt F 3153 pump transports tough solids and reduces operation and maintenance costs. Under extreme conditions, our energy-efficient chopper pumps run continuously with sustained hydraulic efficiency in heavy-duty applications such as:

  • Heavy-duty wastewater applications
  • Food processing facilities
  • Pulp and paper mills
  • Heavy-duty sludge pumping
  • Aquaculture
  • Agricultural facilities
  • Correctional facilities
  • Public access facilities

ENGINEERED FOR LONG LIFE

  • Replaceable chopper insert ring made of Hard-Iron™ material for tough wastewater applications where cutting is required
  • Hard Iron™ impeller suitable for cutting demands and with exceptional wear resistance in tough wastewater applications
  • Short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor designed for submersible use heat is concentrated to the stator core for improved cooling properties
  • Plug-in™ seal with Active Seal™ system eliminates the risk associated with incorrect installation and careless handling presented in one easy to-handle unit. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Motor cable SUBCAB® specially developed for submersible use.
  • Flexible cooling system: closed loop cooling system, media cooled or external cooling, for handling a wide variety of situations

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Dry Installation (Z)

Dry Installation (Z)

​​Horizontal, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping. ​

Specifications

Specifications

50 hz
60 hz
Metric
US
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
F 3153 HT 3 phase 4 poles 50hz US
Chopper Pump F 3153
F 3153 MT 3 phase 4 poles 50hz US
Chopper Pump F 3153
F 3153 SH 3 phase 2 poles 50hz US
Chopper Pump F 3153
F 3153 HT 3 phase 4 poles 50hz Metric
Chopper Pump F 3153
F 3153 MT 3 phase 4 poles 50hz Metric
Chopper Pump F 3153
F 3153 SH 3 phase 2 poles 50hz Metric
Chopper Pump F 3153
F 3153 HT 3 phase 4 poles 60hz US
Chopper Pump F 3153
F 3153 MT 3 phase 4 poles 60hz US
Chopper Pump F 3153
F 3153 SH 3 phase 2 poles 60hz US
Chopper Pump F 3153
F 3153 HT 3 phase 4 poles 60hz Metric
Chopper Pump F 3153
F 3153 MT 3 phase 4 poles 60hz Metric
Chopper Pump F 3153
F 3153 SH 3 phase 2 poles 60hz Metric
Chopper Pump F 3153
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information
Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Brochure

Documents