Flygt 2700 Series Flygt DS 2720

Overview Accessories Solutions Documentation & Tools
Overview

Overview

Product Features
  • All parts in 316 stainless steel
  • Nitrile rubber on wear parts
  • Can handle pH variations between 2-10
  • Modular design

Optimized for extreme environments and unpredictable pH variance

Flygt DS 2720 is a electric-submersible, corrosion-resistant sludge pump, built to withstand the toughest job sites with corrosive and/or abrasive liquids found in mines, industrial sites and public utility applications. 

The Flygt 2700 series of sludge pumps handle flows over 1,800 USGPM (50 l/s), heads to 200 ft (65 m) and solids up to 3 in (80 mm) in diameter. Available with power ratings from 3 to 13 HP (2 to 8 kW), these portable drainage pumps are made of 316 stainless steel and will handle extreme environments and unpredictable pH variance.​​

Accessories

Accessories

Accessories

HDPE Piping

  • Strong, durable, flexible and lightweight
  • High performance and long life expectancy
  • Weather resistant​
Documentation & Tools

Documentation & Tools

Documents