Overview
- Superior wear resistant hydraulics with the Dura-Spin™ system
- Plug-in seal that is easy to fit and service
- Water tight terminal board to reduce risk for consequential damage
- Impeller sleeve with Smart System to adjust impeller quickly
Minimize your downtime with superior wear resistance
The Flygt 2660 pump is designed for reliability with innovations that reduce wear on the impeller and seal. With Flygt, you’ve got a pump that just keeps pumping, no matter what, in even the harshest conditions.
The Flygt 2600 series pumps are designed like no other pump on the market. With an industry-leading hydraulic design, Flygt pumps are several times more wear resistant when compared with traditional dewatering pumps. In order to meet the exacting demands on dewatering pumps, our experienced hydraulics team developed the Dura-Spin System™. The unique closed impeller and the suction cover with Dura-Spin™ grooves work together sweeping abrasive particles away from the impeller neck. This exclusive design is just another reason why Flygt 2600 series pumps deliver ... day in and day out.
With its exclusive Spin-Out™ System, the Flygt 2600 series is unique on the market. Reliability has never been greater on a submersible pump because the seal system reduces the amount of abrasives in the seal cavity.
Reduce your service cost
You expect a lot from your pumps and dewatering systems. You want to spend as little time as possible servicing your pumps.
But when service is needed, we've simplified the process. The Flygt 2660 pump includes several smart features that make service easy. For example, the impeller sleeve is designed to save time when you need to adjust/trim the impeller. A plug-in seal is also standard on the Flygt 2660 pump.
The Flygt 2600 series pumps were designed for simplicity and durability. Once you learn to service one pump in the series, you’ll know them all.