Enable high contrast mode
See All Water Softeners

Vantage® PTI High Flow Softeners

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Vantage® Pre-Treatment – Industrial (PTI) series softeners by Evoqua Water Technologies offer a flexible, reliable and feature-rich way to reduce hardness in your feed water.

  • Fully automated backwash to save time and water usage
  • Automated vent for easy start up 
  • Slight glass on drain line to minimize backwash water usage
  • Fast delivery to meet demanding schedules
  • Titanium Grundfos pumps to minimize rust and corrosion

For Industrial ApplicationsVantage® Pre-Treatment Industrial (PTI) series softeners offer a flexible, reliable and feature-rich way to reduce hardness in your feed water. Minimize installation and startup times with our pre-engineered, pre-assembled and factory-tested PTI softeners.

  • Separate source backwash option
  • Adjustable drain line flow control
  • 2006 IBC seismic rating for anchorage
  • Chlorine monitor option on Plus and Deluxe models
  • Thermal pressure relief valve
  • Largest 120” system meets highway transportation requirements
  • Larger 14” x 18” manway
  • 96” and 120” vessels have a 14” x 18” manway on the side sheet
  • 3” sluice port
  • Carbon steel – epoxy lined and coated vessels

Specifications