Enable high contrast mode
See All Other UV Lamps

Evoqua Low Flow UV Lamp 4NM SINGLE END 4-PIN

Material: W2T850794
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Low Flow UV Lamp for disinfection.

  • Power: 14W
  • BF-BF: 287mm
  • Wavelength: 254mm
    End: Single, 4-pin

LF2