Enable high contrast mode
See All Residential Systems

Pentek Residential System Slim Line Housing

Material: W2T158449
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

BFS and BBFS Basic Filtration Systems consist of either two or three filter housings, which are mounted in series, a wall-mounting bracket and hardware.

The BFS-201 consists of two 3/8" NPT low-profile Slim Line housings in series for installations where space is limited. All systems are equipped with a pressure relief button to relieve housing pressure during cartridge changes, and are shipped completely pre-assembled. 

  • System consists of two 10" Blue Slimline housings
  • Two housings are plumbed together for easier installation
  • 3/8" Inlet/Outlet

160196