Enable high contrast mode
See All Residential Membranes

Suez Muni.Zs Filter Cartridge MMP922AAE

Material: W2T836793
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Muni. Z is manufactured using patented Z. Plex Filter technology and is engineered For municipal water pre-filtration. Muni. Zs' proprietary Filter matrix provides unmatched performance in these applications. Muni. Z Filters are made of 100% polypropylene construction.

Model: GE MUNI. Zs 01-30 Product Number: 1201449 Length: 30" Micron Rating: 1 End #1 Adapter: Flat End #2 Adapter: Flat Filtration Media: Polypropylene End Cap and Adapters: Polypropylene

1201449

Up to twice the life of conventional depth Filters Up to 50% lower pressure drop Up to 100% greater dirt holding capacity Superior SDI reduction Melt-bonded exterior and core ensures no media migration Provides lower total cost of filtration operations Application in wide variety of feed waters NSF 61 certified, FDA compliant

Municipal water systems pre-filtration

Specifications