Enable high contrast mode
See All Residential Membranes

Suez Aquatrex Filter Cartridge LD10-10

Material: W2T389496
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Aquatrex Filters combine innovative depth Filter technology, quality cost effectiveness to provide excellent filtration value in residential and light commercial applications. Manufactured with our world-renowned Meltblown Microfibers Technology, the engineered gradient density feature of this Cartridge Suez provides exceptional dirt-holding capacity and unequaled life compared to our equivalent rated standard Filters. The LD Filter, with its three to eight times greater dirt-holding capacity and life, will reduce change-out frequency, adding more value in applications where high capacity and infrequent change-outs are desired.

Model: GE LD10-10 Product Number: 1201452 Length: 10" Micron Rating: 10 End #1 Adapter: Flat End #2 Adapter: Flat Filtration Media: Polypropylene End Cap and Adapters: Polypropylene

1201452

Unique dual-graded density design of the extended media captures particles throughout entire Filter depth High dirt-holding capacity means longer life and fewer change-outs, which translates into money saved Precision final Filter results in consistent high-performance filtration Large media area allows For high flow rates

Whole House Filtration Spa and Pool Filtration Restaurant and Food Service Water Filtration

Specifications