Enable high contrast mode
See All Industrial Grade Cation

DuPont Cation Resin MAC-3 (H)

Material: W2T133315
Unit of Measure #: FT3
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Dowex MAC-3 is a macroporous weak acid cation resin designed for high exchange capacity, excellent regeneration efficiency, very good resistance to osmotic shock, plus good chemical and physical stability. 

  • Model Number: MAC-3
  • Physical Form: White to Amber Opaque Beads
  • Ionic Form as Shipped: H+
  • Shipping Weight (g/L): 750 (47 lbs/ft3)
  • Total Exchange Capacity (eq/L): = 3.8 (H+ Form) *
  • Moisture Holding Capacity: 44 to 52% (H+ Form)*

*These properties are typical but do not constitute specifiCations.

Dowex MAC-3 resin is effective in removal of temporary hardness (hardness associated with alkalinity) and de-alkalization. It can also be used for recovery of metals. Dowex MAC-3 resin can be supplied in accordance to the TOC (total organic carbon) requirements of the major European legislations for use in food and potable water applications. In such cases, a recommendation is given for resin conditioning before use.

109000209

  • Good operating capacity
  • Excellent regeneration efficiency
  • Low TOC extractables

  • H+ cycle ion exchange, weak acid cation, water softening, and high TDS water softening
  • Used in industrial de-alkalization, high TDS softening (Na+ cycle), andthermal enhanced oil recovery (tEOR) water treatment
  • Low swelling for high physical stability in high TDS backgrounds