Enable high contrast mode
See All Rotary Vane Pumps

Procon Rotary Vane Pump 330GpH

Material: W2T508498
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

PROCON's Series 4 is designed and built to meet your needs for flow rates ranging from 115 to 330 gallons per hour at 250 psi. This PROCON pump maintains all the quality features and construction of our Series 1, 2, & 3 pumps. Clamp-on mounting style is shown in the photo; bolt-on mounting is also available. 

Specifications

  • NSF Standard 169 Listed (1.5% Max Lead)*
  • Capacity: 115 to 330 GPH
  • Nominal Speed: 1725 RPM
  • Typical Horsepower Required: .25 to 1.25
  • Maximum Discharge Pressure: 250 PSI
  • Rotation (Viewed from Nameplate): Clockwise
  • Dry Weight: 4.5 lbs
  • Dimensions: 4.1" x 3.88" x 4.48"
  • Self Priming (Water): 6 FT Maximum Lift
  • Port Size: 1/2 NPT Inlet and Outlet
  • Standard FDA grade nitrile elastomer

*Brass pumps are NSF listed for potable water only. Stainless steel pumps are NSF listed for potable and carbonated water (nitrile elastomer only).

114A330F11XX