Enable high contrast mode

8" Seawater Vessels

Codeline™ 8"" End Entry Pressure Vessels are composed of fiberglass wound epoxy glass composite and are available in 1000PSI and 1200PSI pressure ratings.

Features:

  • Mirror finish I.D for easy & quick loading & unloading of membranes
  • Quick lock head retention system for quick access to membranes
  • Exteriors coated with high gloss polyurethane paint for UV resistance
  • ASME compliant & CE marking

8" Seawater Vessels

  • Codeline Pressure Vessel 8" Fiberglass

    Material: W2T272202
    List Price
    $2,730.00
    Codeline 8" Fiberglass Pressure Vessel, End Entry, 1000PSI Max

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.