Enable high contrast mode

<4" Brackish / Tap Vessel

Evoqua offers Axeon Water membrane pressure vessels in 4"" and 2.5"" diameters in both PVC and stainless steel materials.

AXEON PVC Membrane Housings are the preferred choice of many water treatment professionals. Each model of AXEON housings features a convenient side port entry and an easily removable end cap for ease of installation and maintenance. AXEON housings offer a cost effective solution for your water purification needs, they come complete with everything needed for a quick and easy installation. Various accessories are available such as membrane adapters, mounting clamps, end plug wrenches and O-ring replacement kits.

AXEON Stainless Steel (SS) Membrane Housings feature the True-Clamp™ Integrated Clamping System. These membrane housings also feature a 304L corrosion resistant stainless steel and end entry connections that are able to withstand high pressures.

<4" Brackish / Tap Vessel

  • Axeon Filter Housing 2.5x 21" SS NON CODE

    Material: W2T442483
    List Price
    $244.92
    Pressure Vessel, End Entry, PuroTech SS 2521, 300psi max

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Codeline Brackish Tap Vessel 4X40 300PSI #40E30N

    Material: W2T165102
    List Price
    $236.90
    The Codeline 40E30N fiberglass RO/UF pressure vessel is designed for continuous long term use as a housing for reverse osmosis and ultrafiltration elements in...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Codeline Brackish Tap Vessel 4" 2 MEMBRANE 600 P

    Material: W2T456734
    List Price
    $803.40
    The Codeline 40E60 fiberglass RO/UF pressure vessel is designed for continuous long term use as a housing for reverse osmosis and ultrafiltration elements in...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Codeline Brackish Tap Vessel 4 Inch

    Material: W2T421419
    List Price
    $308.00
    The Codeline 40E30N fiberglass RO/UF pressure vessel is designed for continuous long term use as a housing for reverse osmosis and ultrafiltration elements in...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.