Enable high contrast mode
See All 8" Seawater Membranes

LG Chem Seawater RO Membrane SW 440 GR G2, 8 inch

Material: W2T871040
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

The next-generation LG SW G2 membranes have achieved record-breaking 99.89% rejection, improving the product quality up to 45% compared with the conventional technology.

  • Length: 8"
  • Type: Seawater
  • Active Membrane: 440 ft²
  • Permeate Flow: 8,250 gpd
  • 99.89% salt rejection
  • 93% boron rejection

With enhanced Thin Film Nanocomposite (TFN) technology, LG SW G2 membranes can significantly reduce the cost of desalination. LG SW GR (Great Rejection) membranes offer a combination of high rejection and low energy requirements to reduce the total cost of desalination; suitable for high salinity seawater applications.

LG SW 440 GR G2

South Korea

8421210000

  • Improved permeate quality without increasing operating pressure
  • Reduced energy cost without sacrificing the permeate quality
  • Reduced capital and operation costs for multi-pass SWRO systems

Specifications