Enable high contrast mode
See All 8" Seawater Membranes

LG Chem Seawater RO Membrane SW 400 SR, 8 inch

Material: W2T857384
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

LG Chem's thin-film nanocomposite (TFN) membranes lower water treatment costs by improving energy efficiency and productivity. These membranes feature benign nanomaterials incorporated into the thin-film polyamide layer of a composite membrane.

  • 8" Seawater
  • 400 ft2
  • 6,000 gpd
  • 99.85% salt rejection
  • 93% boron rejection

This innovative patent-pending technology significantly increases membrane permeability and improves salt rejection. Industry-standard flux with highest salt rejection, standard 8-inch spiral wound element design, easy to retrofit existing RO plants. NSF Standard 61 Certified 8" Seawater, 400 ft2, 6,000 gpd, 99. 85% salt rejection, 93% boron rejection; The product specifications above are normalized to the following test conditions: 32,000 ppm NaCl, 5 ppm boron, 5. 5 MPa (800 psi), 25°C (77°F), pH 8, 8% recovery. Permeate flows For individual elements may vary +/- 15%.

LG SW 400 SR

South Korea

8421210000

Specifications