Enable high contrast mode
See All 8" Seawater Membranes

LG Chem Seawater RO Membrane SW 400 R, 8 inch

Material: W2T857388
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

LG Chem's thin-film nanocomposite (TFN) membranes lower water treatment costs by improving energy efficiency and productivity. 

  • Length: 8"
  • Membrane Type: Seawater
  • Active Membrane: 400 ft²
  • Permeate Flow: 9,000 GPD
  • Sale Rejection: 99.85%
  • Boron Rejection: 93%

LG Chem’s NanoH2O™ seawater RO membranes, incorporated with innovative Thin Film Nanocomposite (TFN) technology, reduce the cost of desalination while delivering superior water quality. Our seawater RO membranes provide industry leading salt rejection and produce 20% more flow than membranes manufactured with conventional
technologies

LG SW 400 R

South Korea

8421210000

  • Industry-standard flux with highest salt rejection
  • Standard 8-inch spiral wound element design
  • Easy to retrofit existing RO plants
  • NSF Standard 61 Certified

Specifications