Enable high contrast mode
See All 8" Seawater Membranes

Filmtec™ Seawater RO Membrane SW30XLE-440 WET

Material: W2T822773
Unit of Measure #: EA
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

FilmTec™ SW30XLE-440 offers medium salinity and medium temperature feed waters with an advanced combination of high productivity and high rejection through extra-low energy consumption and single-pass design. 

  • Model Number: FilmTec™ SW30XLE-440
  • Type: Wet
  • Diameter: 8"
  • Length: 40"
  • Weight: 40 lbs
  • Active Membrane: 440 ft²
  • Membrane Type: Polyamide Thin Film Composite
  • Outer Shell: Hard Fiberglass
  • Applied Pressure: 800 PSI
  • Nominal Capacity: 9900 GPD
  • Maximum Pressure: 1200 PSI
  • Stabilized Salt Rejection: 99. 75%
  • Stabilized boron rejection: 88%

SW30XLE-440 Seawater Low Energy Reverse Osmosis Membrane Element with Higher Productivity is an ideal choice for two-pass seawater designs or high salinity brackish water applications. The combination of high active area and thick feed spacer of the FilmTec™ membranes results in higher productivity and lower cleaning frequency which enable sustainable lower lifecycle cost. 

12017559

  • For use in seawater desalination, municipal drinking water, and industrial desalination
  • High flux reduces energy use or pressure required
  • Good rejection results in good quality water
  • Deliver high performance over the operating lifetime without the use of oxidative post-treatments like many competitive products
  • Automated, precision fabrication with a greater number of shorter membrane leaves reduces the effect of overall fouling and maximizes element efficiency, lowering your cost of operation
  • Includes iLEC interlocking endcaps, which reduce system operating costs and the risk of O-Ring leaks that can cause poor water quality
  • FilmTec performance and quality

Specifications