Enable high contrast mode
See All 8" NF Membranes

FilmTec™ NF270-400/34i Nanofiltration Membrane (Dry)

Material: W2T827286
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

 FilmTec™ NF270-400/34i Dry Nanofiltration RO Element

  • Active membrane area: 400ft²
  • Feed Spacer Thickness: 34 mil
  • Widest pH cleaning range (1-12) and chemical tolerance
  • Permeate flow: 12,500GPD
  • Typical Stabilized Salt Rejection: greater than 97%
  • Minimum Salt Rejection: 97%

 

 FilmTec™ NF270-400/34i is ideal For utility managers and operators dealing with surface and groundwater and seeking a technology that removes a high percentage of total organic carbon (TOC) and trihalomethane (THM) precursors while having a medium to high salt passage and medium hardness passage.

For pricing on quantities larger than 12 elements, please contact customerservice@evoqua. com to get a quote from a local salesperson.

11023070

  • Provides organic removal with partial softening in order to maintain a minimum level of hardness for organoleptic properties and preservation of distribution networks
  • Delivers high productivity, cleanability and low energy consumption due to its high active area and wide cleaning pH range (1-12) tolerance
  • Includes iLEC™ interlocking end caps, reducing system operating costs and the risk of o-ring leaks that can cause poor water quality

Specifications