Membrane Parts
-
-
Evoqua Elbow Swivel THD 6MM/OD 90DEG CP
Material: W2T471395List Price$5.97Elbow, Swivel 150# . 125" THD 6MM / OD 90DEG CP -
-
-
Evoqua Quick Connect VLV 1" PLASTIC MPT
Material: W2T387591List Price$3.83Quick Connect, Connector VLV 1" Plastic MPT -
Evoqua RO System Sensor 10-200 S/cm
Material: W2T358923List Price$805.70Sensor, Conductivity 10-200 Micro Siemens/cm (18/03951-01) -
Evoqua RO System Sensor w/ Level Switch & Misc Parts
Material: W2T828199List Price$861.08The digital upgrade to your existing mechanical level switch offers a user-friendly, programmable digital output display in inches of water. This upgrade means... -
-
Evoqua Switch, NPT SPDT
Material: W2T512378List Price$261.67Switch, Press Low 4-50 PSI 0.25" NPT SPDT -
FilmTec™ Blind Spacer Tube 4X40 MEMBRANE PVC
Material: W2T550597List Price$74.00Spacer Tube For a 4X40 Membrane, PVC, FilmTec 124513. For systems using 4″ diameter elements -
Filmtec™ Brine Seal 4 Inches
Material: W2T157638List Price$10.00Brine Seal For FilmTec 4" Brackish Water Membranes -
FilmTec™ Brine Seal U-Cup For 8" Vessels
Material: W2T152418List Price$12.16Brine Seal U-Cup for all FilmTec 8" Brackish Water Membranes, FilmTec 305289 -
Filmtec™ Downstream ILEC ADAPTER
Material: W2T197210List Price$83.00Adapter, Downstream ileac, FilmTec 249095. FilmTec™ iLEC™ serves as an interlocking end-cap technology of FilmTec™ RO/NF elements that avoids... -
Filmtec™ Interconnector BW30-4040LW
Material: W2T173013Polysulfone interconnector For FilmTec 4" Full Fit Elements, 89048. Uses size 2-210 o-rings. -
FilmTec™ Interconnector CPLR/GFN2/1.22X5.79
Material: W2T302622List Price$67.66For FilmTec 8" Membranes with 1.125" ID Diameter Permeate Tube. Use with 8″ diameter seawater (SW) elements and most 8″ brackish water (BW)... -
Filmtec™ Interconnector SW30-4040
Material: W2T156574Interconnector 89055 For FilmTec 2. 5" and 4" Membranes. Uses size 2-210 O-Rings. -
-
Filmtec™ O-Ring Interconnector B1000589
Material: W2T171492List Price$1.83Interconnector O-Ring size 3-912 For 1. 125" interconnectors. Fits current couplers 266935 and 255289 as well as older styles 129768 and 103971. -
Filmtec™ O-Ring Interconnector XLE-4040
Material: W2T169955List Price$1.83O-Ring For 4" FilmTec Membrane Interconnectors, FilmTec 89255. Each interconnector has two O-Rings. -
Filmtec™ Puller Tool For iLEC elements
Material: W2T199350List Price$116.00Puller Tool For ileac Elements, FilmTec 245831. Helps ease the removal of elements. FilmTec™ iLEC™ serves as an interlocking end-cap technology of... -
Filmtec™ Spacer Membrane 8 Inch Deadman For 36
Material: W2T173250List Price$100.00Spacer Membrane, Deadman 8" for 365SF Membrane 124515. For systems with seawater elements and most brackish water elements. -
FilmTec™ Upstream iLEC™ Adapter 249101
Material: W2T197209List Price$83.00FilmTec™ Upstream iLEC™ Adapter 249101. FilmTec™ iLEC™ serves as an interlocking end-cap technology of FilmTec™ RO/NF... -
Hydranautics Brine Seal 4" Membranes, 06/30178-01
Material: W2T138480List Price$6.004" Brine Seal For Hydranautics ESNA, ESPA, LFC, CPA, and SWC Membranes, 06/30178-01 -
Hydranautics Brine Seal For 8" Membranes, 84473.0696
Material: W2T173916List Price$11.448" Brine Seal (U-Cup) For Hydranautics ESNA, ESPA, CPA, LFC and SWC Membranes, Hydranautics 84473. 0696