Enable high contrast mode
See All Low Fouling Membranes

FilmTec™ BW30XFRLE-400/34 Brackish RO Membrane (Dry)

Material: W2T827298
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

FilmTec BW30XFRLE-400/34 Brackish Water Reverse Osmosis 8" Dry Element

  • Type: Dry
  • Diameter: 8"
  • Length: 40"
  • Active Membrane: 400 ft²
  • Feed Spacer: 34 mil
  • Permeate flow: 11,500 GPD
  • Stabilized NaCl Rejection: 99.3%
  • Minimum NaCl Rejection: 99.1%
  • Spiral-wound element with polyamide thin-film composite membrane

FilmTec BW30XFRLE-400/34 is ideal for reverse osmosis plant managers and operators dealing with challenging waters and wastewaters who are seeking an advanced membrane treatment with good water purity, improved fouling resistance and low energy consumption.

BW30XFRLE

99044497

  • Offers good salt-rejection with 30% lower pressures
  • Delivers excellent silica, nitrate and ammonium rejection
  • Provides the most effective cleaning performance,
    robustness and durability due to its widest cleaning pH
    range (1-13) and chemical tolerance and the support of DuPont technical
    representatives

 

Specifications