Enable high contrast mode
See All <4" Brackish Membranes

LG Chem Brackish RO Membrane BW 2540 ES

Material: W2T871044
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

LG Chem’s NanoH2O™ brackish water RO membranes serve various municipal and industrial applications and have been operating in the major utilities around the world. 

  • Diameter: 2.5"
  • Active Membrane: 22 ft²
  • Type: Brackish water
  • Permeate Flow: 750 gpd
  • Salt Rejection: 99.5%
  • Minimum NaCl Rejection: 99.2%

Incorporating innovative Thin Film Nanocomposite (TFN) technology, all LG BWRO membranes provide superior performance along with intrinsic anti-fouling property and are suitable For applications where consistent and reliable performance is a must.

LG BW 2540 ES

South Korea

8421210000

Specifications