Enable high contrast mode
See All Signet Accessories

Rotor-X Paddlewheel Flow Sensor, 2536, 1/2"-4", Black

Material: W2T126801
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Simple to install with time-honored reliable performance, Signet 2536 Rotor-X Paddlewheel Flow Sensors are highly repeatable, rugged sensors that offer exceptional value with little or no maintenance. The Model 2536 has a process-ready open collector signal with a wide dynamic flow range of 0.1 to 6 m/s (0.3 to 20 ft/s). The sensor measures liquid flow rates in full pipes and can be used in low pressure systems.

The Signet 2536 sensors are offered in a variety of materials for a wide range of pipe sizes and insertion configurations. The many material choices including PP and PVDF make this model highly versatile and chemically compatible to many liquid process solutions.

Sensors can be installed using Signet's comprehensive line of custom settings. These custom settings, which include tees, saddles, and weldolets, seat the sensor to the proper insertion depth into the process flow. The sensors are also offered in configurations for wet-tap installation requirements.

3-2536-P0

  • Flow Sensor for use with remote mount instrument
  • Operating range 0.1 to 6 m/s (0.3 to 20 ft/s)
  • Wide turndown ratio of 66:1
  • Open-collector output
  • Highly repeatable output
  • Simple, economical design
  • High resolution and noise immunity
  • Test certificate included for -X0, -X1
  • Chemically resistant materials

  • Product Number: 3-2536-P0
  • Operating Range 0.1 to 6 m/s (0.3 to 20 ft/s)
  • Pipe Size Range: DN15 to DN100 (1/2" to 4")
  • Body Material: Polypropylene
  • Rotor: Black PVDF
  • Pin: Titanium