Enable high contrast mode
See All Signet Accessories

GF Signet 353 Ball Valve 1" S PVC/EPDM

Material: W2T817296
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
The COLORO is ideally suited For many basic applications with water. The high-tech design with monobloc structure provides a high level of safety-user cannot disassemble or adjust. A two-piece body, permanently fused around an integral ball and stem, eliminates stem blowout and ball position backlash.

Specifications: Product Number: 161. 355. 384 Material: PVC Nominal Size: 1" Connections: Socket Seals: EPDM Maximum Pressure: 232 PSI Maximum Temperature: 122 F

161.355.384

ASTM Ratings Space-saving installation due to the compact design Colored handles For a clear differentiation of processes in your piping system The right sealing materials For water applications

Water Distribution Swimming Pools Agriculture Irrigation Fish Farming