Enable high contrast mode
See All Multiparameter Transmitters

Mettler Toledo M300 30280778

Material: W2T833352
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Mettler Toledo Multi-Parameter M300 Water Transmitter Series for pH/ORP, dissolved oxygen, conductivity and ozone measurements offers exceptional measurement performance as well as excellent user ergonomics. 

  • Model Number: MT 30280778
  • Size: 1/4 DIN
  • Parameters: pH/ORP, Conductivity, DO, ozone
  • Channels: 2
  • Electrical: 100 to 240 VAC 50/60 Hz 10VA; 20 to 30 VDC 10VA
  • Enclosure: IP 65 (front)/ IP 20 (rear)
  • Relays: 2 SPDT, 2 SPST reed
  • User Interface: 4. 0" TFT b/w touchscreen, 320x240 pixels
  • Current Outputs: 4 For 2-channel versions (2 For 1-channel versions); 0/4 to 20mA, 22mA alarm, galvanically isolated
  • Password Protection: Yes

The high contrast black and white touch-screen together with the harmonized menu structure for all parameters, facilitates navigation and ensures easy and user-friendly operation. Online diagnostics information allows you to schedule sensor maintenance or replacement. The clearly visible diagnostic information lets you know when it is time to do maintenance or calibration of sensors equipped with Intelligent Sensor Management (ISM) technology. The integrated USB interface allows you to use it for data logging or to store the configuration on a USB stick.

30280778

  • Black and white 4" touch-screen as an intuitive user interface
  • Multi-Parameter measurement four configurable relays
  • Water or Process model with mixed-mode inputs (analog or ISM sensors accepted)
  • Conductivity/Resistivity model (analog sensors accepted)
  • USB interface for printer connection, data logging, loading and saving configuration
  • USB interface for software updates
  • 10 languages: English, German, French, Italian, Spanish, Portuguese, Russian, Japanese, Korean and Chinese