Enable high contrast mode
See All Analog Handhelds

TDS Analog Meter, DS Series 0-5000 ppm

Material: W2T448365
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
The Myron L® DS Meters™ provide fast, accurate, on-the-spot measurements of Total Dissolved Solids (TDS). Readings from their highly stable circuitry help assure product quality, prevent equipment damage and verify in-line instrumentation in a wide range of applications.

512T5

  • Applications include: boilers & cooling towers, deionization, Reverse Osmosis, chemical concentrations, printing fountain solutions, swimming pools & spas, water pollution control, and wastewater
  • Simple, 3-step process: Fill the cell cup, push a parameter key, take the reading
  • Automatic temperature compensation
  • Built-in cell cup contains self-maintaining electrodes that never need replatinizing
  • Lightweight and compact
  • Tough, with rugged, taut-band meter movements
  • Accurate, reliable, and simple
  • Made in the USA

  • Model Number: Myron L 512T5
  • Parameters: TDS (0-5000 ppm)
  • Power: 9-volt battery supplied
  • Battery life: Approximately one year or 2,000 tests
  • Weight (lbs): 1.0