Enable high contrast mode
See All Analog Handhelds

Myron L Analog Handheld 512T4

Material: W2T448364
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Myron L DS Meters provide fast, accurate, on-the-spot measurements of total dissolved solids (TDS). Readings from their highly stable circuitry help assure product quality, prevent equipment damage and verify in-line instrumentation in a wide range of applications.

  • Model Number: Myron L 512T4
  • Parameters: TDS (0-2500 ppm)
  • Power: 9-volt battery supplied
  • Battery life: Approximately one year or 2,000 tests
  • Weight (lbs): 1.0

512T4

  • Simple, 3-step process: fill the cell cup, push a parameter key, take the reading
  • Automatic temperature compensation
  • Built-in cell cup contains self-maintaining electrodes that never need replatinizing
  • Lightweight and compact
  • Tough, with rugged, taut-band meter movements
  • Accurate, reliable, and simple

  • Boilers & Cooling Towers
  • Deionization
  • Reverse Osmosis
  • Chemical Concentrations
  • Printing Fountain Solutions
  • Swimming Pools & Spas
  • Water Pollution Control
  • Wastewater