Enable high contrast mode
See All Conductivity / TDS Calibration Solutions

Myron L Calibration Solution KCL-7000

Material: W2T465167
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Myron L KCL Standard Solution is used to calibrate conductivity instruments that read directly in micro siemens (micromhos) or milli siemens (1000 micro siemens). KCI (potassium chloride) is a very stable salt and is an international calibration standardfor conductivity measurement. All Myron L handheld instruments are factory calibrated with NIST traceable Standard Solutions having specific conductivity/ppm values. Myron L Company Standard Solutions are made under strictly controlled conditions using reagent grade salts.

  • Model Number: Myron L KCL-7000G
  • Accuracy: 1%
  • Parameters: TDS/Conductivity (7000 micro siemens/cm)
  • Color Code: Colorless
  • Shelf Life (Months): 12
  • Volume: Gallon

KCL-7000