Enable high contrast mode
See All Fiberglass Media Tanks

Structural Fiberglass Tank 8" x 18" Natural

Material: W2T478062
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Structural polyglass vessels consist of an inner polyethylene shell surrounded by a sturdy fiberglass wrap. 

0. 4CF Media

  • 8"x 18" tank with 2.5" top opening and rubber base band - natural color
  • For residential and light commercial water softener/filtration applications
  • 10 year limited warranty
  • Maximum operating pressure: 150psi
  • Maximum operating temperature: 120°F
  • Tested to 250,000 cycles without leakage
  • Minimum burst pressure of 600psi
  • Maximum resin capacity: .4 cu ft
  • Diameter: 8"
  • Height: 18"
  • Weight: 6lbs