Enable high contrast mode
See All Fiberglass Media Tanks

Composite Tank 10"x35", 2.5" NPSM Top Inlet

Material: W2T301845
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Blue w/Base No Bumper. ENPRESS composite tanks are manufactured with a special high temperature, high pressure injection process that eliminates leaks and customer complaints. The glass-filled threaded inlet is mechanically and chemically welded to the dome so leak paths are eliminated.

Enpress composite pressure vessels are stronger and superior because of an exclusive liner design. The computer-controlled cut keeps the length of the vessels consistent within .180" (.046 cm). Enpress is the only manufacturer who uses co-polymer polypropylene in the construction of their vessels.

  • Color: Blue
  • Tank Size: 10" Diameter, 35" Height
  • Inlet: 2.5" NPSM Top Inlet
  • Includes rubberized base - Does NOT include bumper band
  • Maximum Operating Pressure: 150PSI (10 Bar)
  • Maximum Operating Temperature: 120°F/50°C

  • 250,000+ cycles, ambient & hot 150°F/66°C, 0 to 150psi without leakage
  • 4:1 safety factor (600psi minimum burst)
  • Stress Rupture: minimum 1,000 hours at150°F/ 66°C and 150psi static pressure