Enable high contrast mode
See All Contact Tanks

Structural Contact Tank CH31608-1

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Structural composite retention tanks are designed for durability, dependability and resistance to corrosion. They're also constructed to provide optimal contact time for chemical treatment applications. Because they are lightweight, these seamless retention tanks are easily installed, making them ideal for both new installations, and as replacement tanks. In residential applications, contact tanks are often used in order to store water post chlorine treatment. The storage of the water and chlorine in the contact tank allows for adequate reaction time before particulate filtration and use.

  • Model Number: CT-40
  • Threadless connection eliminates potential for cross threading or over torqueing
  • Capacity Gallons: 40
  • Maximum Operating Pressure (psig): 75
  • Inlet/outlet PVC pipe connections offer application flexibility
  • Additional drain port
  • Height (inches): 58.75
  • Diameter (inches): 16
  • System Connections PVC Top: 1-1/4" socket QC
  • System Connections PVC Bottom: 1-1/4" male NPT
    Assembly Weight (lbs): 33

CH31608-1