Enable high contrast mode
See All Contact Tanks

Contact Tank 36" x 72", 264 Gallon

Material: W2T127996
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Structural composite retention tanks are designed for durability, dependability and resistance to corrosion. They're also constructed to provide optimal contact time for chemical treatment applications. Because they are lightweight, these seamless retention tanks are easily installed, making them ideal for both new installations, and as replacement tanks.

In residential applications, contact tanks are often used in order to store water post chlorine treatment. The storage of the water and chlorine in the contact tank allows for adequate reaction time before particulate filtration and use.

CH31523

  • Model Number: CH 31523
  • Capacity Gallons: 264
  • Maximum Operating Pressure (psig): 150
  • Height (inches): 72
  • Diameter (inches): 36
  • Assembly Weight (lbs): 292