See All Ultrapure Grade Cations

Evoqua Ion Exchange RESIN C-211 XRR (Na) CATION

Material: W3T184538
Unit of Measure #: FT3
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

C-211 XRR (Na) is an 8% cross-linked gel strong acid cation exchange resin consisting of a sulfonated polymer matrix of styrene and divinylbenzene supplied in the sodium form. 

  • Model Number: C-211Na XRR
  • Ionic Form as Shipped: Sodium
  • Shipping Weight: 50 lbs/ft3
  • Total Exchange Capacity (meq/L): 2.0 minimum
  • Particle Size (+16 -50 Mesh)%: 5, 1.0
  • Maximum Operating Temperature: (250F)

This resin has a high exchange capacity and good chemical resistance over a wide pH range. This resin is specially processed in compliance with FDA 21 CFR 173. 25 for food grade applications.

C-211

  • High quality water applications
  • Competitive price with lower operating and life cycle costs
  • Equal to or better performance for the dosage
  • Process performance guarantees available
  • Extensive technical and Resin application support