See All <4" NF Membranes

FilmTec™ NF270-4040 Nanofiltration Membrane (Wet)

Material: W2T458862
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

FilmTec™ NF270-4040 Wet Nanofiltration Elements for Commercial Systems

  • Diameter: 4"
  • Length: 40"
  • Weight: 15 lbs
  • Active Membrane: 82 ft²
  • Membrane Type: Polyamide Thin Film Composite
  • Outer Shell: Hard Fiberglass
  • Applied Pressure: 70 PSI
  • Nominal Capacity: 2500 GPD
  • Maximum Pressure: 600 PSI
  • Stabilized Salt Rejection: 40-60%

FilmTec™ NF270-4040 membrane elements are ideal For removing a high percentage of TOC and THM precursors with medium to high salt passage and medium hardness passage. The FilmTec NF270 membrane is an ideal choice For surface water and ground water where good organic removal is desired with partial softening.

149987

Previously part number CDRCNF2704040

  • For use in production of municipal drinking water
  • High salt passage, medium calcium passage (40-60%) and high TOC removal
  • Good organic (NOM) removal
  • Partial softening preserves water character
  • High flux results in high yields FilmTec performance and quality

Pricing is listed for membrane quantities up to 12. For pricing on quantities larger than 12 elements, please contact customerservice@evoqua.com to get a quote from a local salesperson.

149987

Specifications